Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL050X057E
CNSORDERNO
Model No d x D
PL050X057E
SD
Shaft diameter d
50 mm
D
Outer diameter D
57 mm
LT
Dimension Lt
10.0 mm
L
Dimension l
8.6 mm
FOKN
Preload Force Fo
23.2 kN
FOKGF
Preload Force Fo
2370 kgf
FEKN
Actual Locking Force
71.5 kN
FEKGF
Preload Force Fo
7300 kgf
MTNM
Transmissible Torque Mt
397.0 N*m
MTKGFM
Transmissible Torque Mt
40.50 kgf*m
PAXKN
Transmissible Thrust Pax
15.90 kN
PAXKGF
Transmissible Thrust Pax
1620 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
86 MPa
P1KGF
Hub Contact Pressure P'
8.8 kgf/mm^2
MASS
Mass
44.50 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions