Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
CR
Bill of material
CR4012-NH11JD2XNH11JD2+CR4012K
CNSORDERNO
Order number
CR4012-NH11JD2XNH11JD2+CR4012K
LCBD
Left Clamp Bore Dia.
mm
Enter value for LCBD
Left Clamp Bore Dia.
mm
cm
inch
ft
BTLS
Bore tolerance of left side
KTLS
Keyway tolerance of left side
PTPL
Position of tapping (Left)
RCBD
Right Clamp Bore Dia.
mm
Enter value for RCBD
Right Clamp Bore Dia.
mm
cm
inch
ft
BTRS
Bore tolerance of right side
KTRS
Keyway tolerance of right side
PTPR
Position of tapping (Right)
SC
Case
CN
Case number
CR4012K
D
61 mm
DH
35 mm
L
79.4 mm
SL
36 mm
S
7.4 mm
F
16 mm
CNSMASSEXACT
Mass
0.8 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions