Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS115F-80J
CNSORDERNO
Order number
BS115F-80J
S
Size
BS115F
TC
Torque capacity
16300 Nm
OI
Max. Overrunning speed - Inner race
300 r/min
BO
Bore range
mm
DT
Drag torque
15 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
82 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
76 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
59 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
53 kg
AG
Amout of grease
0.105 kg
A
127 mm
B
270 mm
C
127 mm
D
181.0 mm
E
142 mm
F
135 mm
G
4.0 mm
H
149 mm
J
1270 mm
K
100 mm
L
75 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions