Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS165F-100J
CNSORDERNO
Order number
BS165F-100J
S
Size
BS165F
TC
Torque capacity
44100 Nm
OI
Max. Overrunning speed - Inner race
300 r/min
BO
Bore range
mm
DT
Drag torque
34 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
174 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
159 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
118 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
103 kg
AG
Amout of grease
0.16 kg
A
141 mm
B
360 mm
C
134 mm
D
242.5 mm
E
209 mm
F
142 mm
G
4.0 mm
H
169 mm
J
1676 mm
K
180 mm
L
100 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions