Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS200F-100J
CNSORDERNO
Order number
BS200F-100J
S
Size
BS200F
TC
Torque capacity
61700 Nm
OI
Max. Overrunning speed - Inner race
180 r/min
BO
Bore range
mm
DT
Drag torque
44 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
263 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
235 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
185 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
157 kg
AG
Amout of grease
0.19 kg
A
150 mm
B
430 mm
C
142 mm
D
284.0 mm
E
251 mm
F
150 mm
G
4.0 mm
H
178 mm
J
1829 mm
K
200 mm
L
100 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions