Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS225F-150J
CNSORDERNO
Order number
BS225F-150J
S
Size
BS225F
TC
Torque capacity
102000 Nm
OI
Max. Overrunning speed - Inner race
150 r/min
BO
Bore range
mm
DT
Drag torque
74 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
489 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
439 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
386 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
336 kg
AG
Amout of grease
1.3 kg
A
257 mm
B
500 mm
C
203 mm
D
325.0 mm
E
270 mm
F
268 mm
G
32.5 mm
H
293 mm
J
1981 mm
K
250 mm
L
125 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions