Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS250F-175J
CNSORDERNO
Order number
BS250F-175J
S
Size
BS250F
TC
Torque capacity
147000 Nm
OI
Max. Overrunning speed - Inner race
135 r/min
BO
Bore range
mm
DT
Drag torque
93 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
692 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
635 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
556 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
499 kg
AG
Amout of grease
1.4 kg
A
247 mm
B
600 mm
C
229 mm
D
385.0 mm
E
300 mm
F
272 mm
G
21.5 mm
H
283 mm
J
2083 mm
K
300 mm
L
150 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions