Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS270F-200J
CNSORDERNO
Order number
BS270F-200J
S
Size
BS270F
TC
Torque capacity
192000 Nm
OI
Max. Overrunning speed - Inner race
125 r/min
BO
Bore range
mm
DT
Drag torque
98 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
889 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
828 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
692 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
631 kg
AG
Amout of grease
1.6 kg
A
267 mm
B
650 mm
C
254 mm
D
415.0 mm
E
344 mm
F
280 mm
G
13.0 mm
H
303 mm
J
2235 mm
K
300 mm
L
150 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions