Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS300F-230J
CNSORDERNO
Order number
BS300F-230J
S
Size
BS300F
TC
Torque capacity
345000 Nm
OI
Max. Overrunning speed - Inner race
115 r/min
BO
Bore range
mm
DT
Drag torque
108 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
1300 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
1230 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
1050 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
973 kg
AG
Amout of grease
1.8 kg
A
278 mm
B
780 mm
C
273 mm
D
490.0 mm
E
430 mm
F
286 mm
G
6.5 mm
H
320 mm
J
2388 mm
K
350 mm
L
150 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions