Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS360F-250J
CNSORDERNO
Order number
BS360F-250J
S
Size
BS360F
TC
Torque capacity
489000 Nm
OI
Max. Overrunning speed - Inner race
100 r/min
BO
Bore range
mm
DT
Drag torque
157 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
1870 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
1750 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
1580 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
1460 kg
AG
Amout of grease
1.9 kg
A
292 mm
B
930 mm
C
278 mm
D
585.0 mm
E
490 mm
F
286 mm
G
4.0 mm
H
345 mm
J
2540 mm
K
400 mm
L
150 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions