Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS425F-325J
CNSORDERNO
Order number
BS425F-325J
S
Size
BS425F
TC
Torque capacity
735000 Nm
OI
Max. Overrunning speed - Inner race
85 r/min
BO
Bore range
mm
DT
Drag torque
216 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
3080 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
2890 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
2610 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
2420 kg
AG
Amout of grease
3.5 kg
A
380 mm
B
1030 mm
C
396 mm
D
645.0 mm
E
585 mm
F
404 mm
G
4.0 mm
H
433 mm
J
2743 mm
K
450 mm
L
175 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions