Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS465F-350J
CNSORDERNO
Order number
BS465F-350J
S
Size
BS465F
TC
Torque capacity
980000 Nm
OI
Max. Overrunning speed - Inner race
80 r/min
BO
Bore range
mm
DT
Drag torque
245 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
3770 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
3510 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
3160 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
2900 kg
AG
Amout of grease
4.4 kg
A
410 mm
B
1090 mm
C
417 mm
D
690.0 mm
E
600 mm
F
432 mm
G
7.5 mm
H
474 mm
J
3048 mm
K
600 mm
L
190 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions