Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS85F-60J
CNSORDERNO
Order number
BS85F-60J
S
Size
BS85F
TC
Torque capacity
6760 Nm
OI
Max. Overrunning speed - Inner race
300 r/min
BO
Bore range
mm
DT
Drag torque
8 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
43 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
40 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
31 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
28 kg
AG
Amout of grease
0.065 kg
A
107 mm
B
210 mm
C
105 mm
D
151.0 mm
E
106 mm
F
120 mm
G
7.5 mm
H
127 mm
J
813 mm
K
76 mm
L
64 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions