Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS95F-70J
CNSORDERNO
Order number
BS95F-70J
S
Size
BS95F
TC
Torque capacity
8940 Nm
OI
Max. Overrunning speed - Inner race
300 r/min
BO
Bore range
mm
DT
Drag torque
10 Nm
MASSINMIN
Mass - Within Torque arm - Min. bore
52 kg
MASSINMAX
Mass - Within Torque arm - Max. bore
48 kg
MASSOUTMIN
Mass - Without Torque arm - Min. bore
37 kg
MASSOUTMAX
Mass - Without Torque arm - Max. bore
34 kg
AG
Amout of grease
0.075 kg
A
107 mm
B
230 mm
C
112 mm
D
161.0 mm
E
120 mm
F
120 mm
G
4.0 mm
H
127 mm
J
914 mm
K
100 mm
L
75 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions