Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL005X016M
CNSORDERNO
Model No d x D
PL005X016M
SD
Shaft diameter d
5 mm
D
Outer diameter D
16 mm
LT
Dimension Lt
15 mm
LL
Dimension l
10 mm
L2
Dimension L2
5 mm
L
Dimension L
14 mm
W
Dimension W
17 mm
C
Dimension C
19.6 mm
MTNM
Transmissible Torque Mt
6.76 N*m
MTKGFM
Transmissible Torque Mt
0.69 kgf*m
PAXKN
Transmissible Thrust Pax
2.65 kN
PAXKGF
Transmissible Thrust Pax
270 kgf
PMPA
Shaft Contact Pressure P
181 MPa
PKGF
Shaft Contact Pressure P
18.5 kgf/mm^2
P1MPA
Hub Contact Pressure P'
45 MPa
P1KGF
Hub Contact Pressure P'
4.6 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
5.39 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.55 kgf*m
MASS
Mass
0.02 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions