Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL006X012TF
CNSORDERNO
Model No d x D
PL006X012TF
SD
Shaft diameter d
6 mm
D
Outer diameter D
12 mm
LL
Dimension l
10 mm
LO
Dimension Lo
19 mm
L1
Dimension L1
21 mm
LT
Dimension Lt
24 mm
D1
Dimension D1
25 mm
D2
Dimension D2
23.0 mm
MTNM
Transmissible Torque Mt
11 N*m
MTKGFM
Transmissible Torque Mt
1.2 kgf*m
PAXKN
Transmissible Thrust Pax
3.78 kN
PAXKGF
Transmissible Thrust Pax
386 kgf
PMPA
Shaft Contact Pressure P
186 MPa
PKGF
Shaft Contact Pressure P
19.0 kgf/mm^2
P1MPA
Hub Contact Pressure P'
93 MPa
P1KGF
Hub Contact Pressure P'
9.5 kgf/mm^2
LBQ
Locking Bolts: Quantity
3 pcs
LBS
Locking Bolts: Size
M3x10
MANM
Locking Bolts: Tightening Torque Ma
2.25 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.23 kgf*m
MASS
Mass
0.05 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions