Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL006X019RE-SS
CNSORDERNO
Model No d x D
PL006X019RE-SS
SD
Shaft diameter d
6 mm
D
Outer diameter D
19 mm
LL
Dimension l
8.0 mm
L2
Dimension L2
11.0 mm
L
Dimension L
13.5 mm
LT
Dimension Lt
16.5 mm
D1
Dimension D1
21.5 mm
MTNM
Transmissible Torque Mt
6.02 N*m
MTKGFM
Transmissible Torque Mt
0.61 kgf*m
PAXKN
Transmissible Thrust Pax
1.89 kN
PAXKGF
Transmissible Thrust Pax
193 kgf
PMPA
Shaft Contact Pressure P
92 MPa
PKGF
Shaft Contact Pressure P
9.4 kgf/mm^2
P1MPA
Hub Contact Pressure P'
29 MPa
P1KGF
Hub Contact Pressure P'
3.0 kgf/mm^2
LBQ
Locking Bolts: Quantity
3 pcs
LBS
Locking Bolts: Size
M3x10
MANM
Locking Bolts: Tightening Torque Ma
0.9 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.092 kgf*m
MASS
Mass
0.02 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions