Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL010X013E
CNSORDERNO
Model No d x D
PL010X013E
SD
Shaft diameter d
10 mm
D
Outer diameter D
13 mm
LT
Dimension Lt
4.5 mm
L
Dimension l
3.7 mm
FOKN
Preload Force Fo
5.9 kN
FOKGF
Preload Force Fo
600 kgf
FEKN
Actual Locking Force
6.2 kN
FEKGF
Preload Force Fo
630 kgf
MTNM
Transmissible Torque Mt
6.9 N*m
MTKGFM
Transmissible Torque Mt
0.70 kgf*m
PAXKN
Transmissible Thrust Pax
1.37 kN
PAXKGF
Transmissible Thrust Pax
140 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
75 MPa
P1KGF
Hub Contact Pressure P'
7.7 kgf/mm^2
MASS
Mass
1.82 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions