Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL011X014E
CNSORDERNO
Model No d x D
PL011X014E
SD
Shaft diameter d
11 mm
D
Outer diameter D
14 mm
LT
Dimension Lt
4.5 mm
L
Dimension l
3.7 mm
FOKN
Preload Force Fo
5.4 kN
FOKGF
Preload Force Fo
553 kgf
FEKN
Actual Locking Force
6.7 kN
FEKGF
Preload Force Fo
690 kgf
MTNM
Transmissible Torque Mt
8.2 N*m
MTKGFM
Transmissible Torque Mt
0.84 kgf*m
PAXKN
Transmissible Thrust Pax
1.50 kN
PAXKGF
Transmissible Thrust Pax
153 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
77 MPa
P1KGF
Hub Contact Pressure P'
7.9 kgf/mm^2
MASS
Mass
2.08 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions