Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL011X018TF-KP
CNSORDERNO
Model No d x D
PL011X018TF-KP
SD
Shaft diameter d
11 mm
D
Outer diameter D
18 mm
LL
Dimension l
14 mm
LO
Dimension Lo
23 mm
L1
Dimension L1
26 mm
LT
Dimension Lt
30 mm
D1
Dimension D1
32 mm
D2
Dimension D2
28.0 mm
MTNM
Transmissible Torque Mt
48 N*m
MTKGFM
Transmissible Torque Mt
4.9 kgf*m
PAXKN
Transmissible Thrust Pax
8.70 kN
PAXKGF
Transmissible Thrust Pax
888 kgf
PMPA
Shaft Contact Pressure P
167 MPa
PKGF
Shaft Contact Pressure P
17.0 kgf/mm^2
P1MPA
Hub Contact Pressure P'
102 MPa
P1KGF
Hub Contact Pressure P'
10.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
4 pcs
LBS
Locking Bolts: Size
M4x10
MANM
Locking Bolts: Tightening Torque Ma
4.80 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.49 kgf*m
MASS
Mass
0.08 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions