Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL011X024M
CNSORDERNO
Model No d x D
PL011X024M
SD
Shaft diameter d
11 mm
D
Outer diameter D
24 mm
LT
Dimension Lt
22 mm
LL
Dimension l
14 mm
L2
Dimension L2
8 mm
L
Dimension L
21 mm
W
Dimension W
24 mm
C
Dimension C
27.7 mm
MTNM
Transmissible Torque Mt
46.10 N*m
MTKGFM
Transmissible Torque Mt
4.70 kgf*m
PAXKN
Transmissible Thrust Pax
8.43 kN
PAXKGF
Transmissible Thrust Pax
860 kgf
PMPA
Shaft Contact Pressure P
172 MPa
PKGF
Shaft Contact Pressure P
17.5 kgf/mm^2
P1MPA
Hub Contact Pressure P'
68 MPa
P1KGF
Hub Contact Pressure P'
6.9 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
24.50 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
2.50 kgf*m
MASS
Mass
0.06 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions