Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL012X028RE-SS
CNSORDERNO
Model No d x D
PL012X028RE-SS
SD
Shaft diameter d
12 mm
D
Outer diameter D
28 mm
LL
Dimension l
10.0 mm
L2
Dimension L2
15.0 mm
L
Dimension L
17.5 mm
LT
Dimension Lt
21.5 mm
D1
Dimension D1
30.7 mm
MTNM
Transmissible Torque Mt
35.60 N*m
MTKGFM
Transmissible Torque Mt
3.60 kgf*m
PAXKN
Transmissible Thrust Pax
5.61 kN
PAXKGF
Transmissible Thrust Pax
573 kgf
PMPA
Shaft Contact Pressure P
109 MPa
PKGF
Shaft Contact Pressure P
11.2 kgf/mm^2
P1MPA
Hub Contact Pressure P'
47 MPa
P1KGF
Hub Contact Pressure P'
4.8 kgf/mm^2
LBQ
Locking Bolts: Quantity
5 pcs
LBS
Locking Bolts: Size
M4x14
MANM
Locking Bolts: Tightening Torque Ma
2.2 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.220 kgf*m
MASS
Mass
0.06 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions