Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL015X019E
CNSORDERNO
Model No d x D
PL015X019E
SD
Shaft diameter d
15 mm
D
Outer diameter D
19 mm
LT
Dimension Lt
6.3 mm
L
Dimension l
5.3 mm
FOKN
Preload Force Fo
10.3 kN
FOKGF
Preload Force Fo
1050 kgf
FEKN
Actual Locking Force
13.2 kN
FEKGF
Preload Force Fo
1350 kgf
MTNM
Transmissible Torque Mt
22.1 N*m
MTKGFM
Transmissible Torque Mt
2.25 kgf*m
PAXKN
Transmissible Thrust Pax
2.94 kN
PAXKGF
Transmissible Thrust Pax
300 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
77 MPa
P1KGF
Hub Contact Pressure P'
7.9 kgf/mm^2
MASS
Mass
5.13 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions