Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL015X031M
CNSORDERNO
Model No d x D
PL015X031M
SD
Shaft diameter d
15 mm
D
Outer diameter D
31 mm
LT
Dimension Lt
27 mm
LL
Dimension l
17 mm
L2
Dimension L2
10 mm
L
Dimension L
26 mm
W
Dimension W
32 mm
C
Dimension C
37.0 mm
MTNM
Transmissible Torque Mt
118.00 N*m
MTKGFM
Transmissible Torque Mt
12.00 kgf*m
PAXKN
Transmissible Thrust Pax
16.10 kN
PAXKGF
Transmissible Thrust Pax
1640 kgf
PMPA
Shaft Contact Pressure P
179 MPa
PKGF
Shaft Contact Pressure P
18.3 kgf/mm^2
P1MPA
Hub Contact Pressure P'
81 MPa
P1KGF
Hub Contact Pressure P'
8.3 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
60.80 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
6.20 kgf*m
MASS
Mass
0.13 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions