Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL016X024TF
CNSORDERNO
Model No d x D
PL016X024TF
SD
Shaft diameter d
16 mm
D
Outer diameter D
24 mm
LL
Dimension l
14 mm
LO
Dimension Lo
24 mm
L1
Dimension L1
30 mm
LT
Dimension Lt
35 mm
D1
Dimension D1
40 mm
D2
Dimension D2
36.5 mm
MTNM
Transmissible Torque Mt
114 N*m
MTKGFM
Transmissible Torque Mt
11.6 kgf*m
PAXKN
Transmissible Thrust Pax
14.20 kN
PAXKGF
Transmissible Thrust Pax
1450 kgf
PMPA
Shaft Contact Pressure P
187 MPa
PKGF
Shaft Contact Pressure P
19.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
125 MPa
P1KGF
Hub Contact Pressure P'
12.7 kgf/mm^2
LBQ
Locking Bolts: Quantity
4 pcs
LBS
Locking Bolts: Size
M5x14
MANM
Locking Bolts: Tightening Torque Ma
9.80 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.00 kgf*m
MASS
Mass
0.16 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions