Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL016X032RE-SS
CNSORDERNO
Model No d x D
PL016X032RE-SS
SD
Shaft diameter d
16 mm
D
Outer diameter D
32 mm
LL
Dimension l
11.0 mm
L2
Dimension L2
15.5 mm
L
Dimension L
18.5 mm
LT
Dimension Lt
22.5 mm
D1
Dimension D1
35.1 mm
MTNM
Transmissible Torque Mt
57.00 N*m
MTKGFM
Transmissible Torque Mt
5.80 kgf*m
PAXKN
Transmissible Thrust Pax
6.73 kN
PAXKGF
Transmissible Thrust Pax
687 kgf
PMPA
Shaft Contact Pressure P
90 MPa
PKGF
Shaft Contact Pressure P
9.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
45 MPa
P1KGF
Hub Contact Pressure P'
4.6 kgf/mm^2
LBQ
Locking Bolts: Quantity
6 pcs
LBS
Locking Bolts: Size
M4x14
MANM
Locking Bolts: Tightening Torque Ma
2.2 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.220 kgf*m
MASS
Mass
0.08 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions