Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL018X036M
CNSORDERNO
Model No d x D
PL018X036M
SD
Shaft diameter d
18 mm
D
Outer diameter D
36 mm
LT
Dimension Lt
33 mm
LL
Dimension l
21 mm
L2
Dimension L2
12 mm
L
Dimension L
32 mm
W
Dimension W
36 mm
C
Dimension C
41.6 mm
MTNM
Transmissible Torque Mt
206.00 N*m
MTKGFM
Transmissible Torque Mt
21.00 kgf*m
PAXKN
Transmissible Thrust Pax
22.80 kN
PAXKGF
Transmissible Thrust Pax
2330 kgf
PMPA
Shaft Contact Pressure P
175 MPa
PKGF
Shaft Contact Pressure P
17.9 kgf/mm^2
P1MPA
Hub Contact Pressure P'
80 MPa
P1KGF
Hub Contact Pressure P'
8.2 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
104.00 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
10.60 kgf*m
MASS
Mass
0.19 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions