Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL019X035RE-SS
CNSORDERNO
Model No d x D
PL019X035RE-SS
SD
Shaft diameter d
19 mm
D
Outer diameter D
35 mm
LL
Dimension l
12.0 mm
L2
Dimension L2
16.5 mm
L
Dimension L
20.0 mm
LT
Dimension Lt
24.0 mm
D1
Dimension D1
38.5 mm
MTNM
Transmissible Torque Mt
90.30 N*m
MTKGFM
Transmissible Torque Mt
9.20 kgf*m
PAXKN
Transmissible Thrust Pax
8.98 kN
PAXKGF
Transmissible Thrust Pax
916 kgf
PMPA
Shaft Contact Pressure P
92 MPa
PKGF
Shaft Contact Pressure P
9.4 kgf/mm^2
P1MPA
Hub Contact Pressure P'
50 MPa
P1KGF
Hub Contact Pressure P'
5.1 kgf/mm^2
LBQ
Locking Bolts: Quantity
8 pcs
LBS
Locking Bolts: Size
M4x14
MANM
Locking Bolts: Tightening Torque Ma
2.2 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.220 kgf*m
MASS
Mass
0.11 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions