Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL020X028TF
CNSORDERNO
Model No d x D
PL020X028TF
SD
Shaft diameter d
20 mm
D
Outer diameter D
28 mm
LL
Dimension l
18 mm
LO
Dimension Lo
31 mm
L1
Dimension L1
38 mm
LT
Dimension Lt
44 mm
D1
Dimension D1
50 mm
D2
Dimension D2
44.0 mm
MTNM
Transmissible Torque Mt
216 N*m
MTKGFM
Transmissible Torque Mt
22.0 kgf*m
PAXKN
Transmissible Thrust Pax
21.60 kN
PAXKGF
Transmissible Thrust Pax
2200 kgf
PMPA
Shaft Contact Pressure P
195 MPa
PKGF
Shaft Contact Pressure P
19.9 kgf/mm^2
P1MPA
Hub Contact Pressure P'
118 MPa
P1KGF
Hub Contact Pressure P'
12.0 kgf/mm^2
LBQ
Locking Bolts: Quantity
4 pcs
LBS
Locking Bolts: Size
M6x18
MANM
Locking Bolts: Tightening Torque Ma
16.70 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.70 kgf*m
MASS
Mass
0.30 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions