Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL020X041M
CNSORDERNO
Model No d x D
PL020X041M
SD
Shaft diameter d
20 mm
D
Outer diameter D
41 mm
LT
Dimension Lt
35 mm
LL
Dimension l
23 mm
L2
Dimension L2
12 mm
L
Dimension L
34 mm
W
Dimension W
41 mm
C
Dimension C
47.3 mm
MTNM
Transmissible Torque Mt
245.00 N*m
MTKGFM
Transmissible Torque Mt
25.00 kgf*m
PAXKN
Transmissible Thrust Pax
24.90 kN
PAXKGF
Transmissible Thrust Pax
2540 kgf
PMPA
Shaft Contact Pressure P
156 MPa
PKGF
Shaft Contact Pressure P
15.9 kgf/mm^2
P1MPA
Hub Contact Pressure P'
71 MPa
P1KGF
Hub Contact Pressure P'
7.2 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
129.00 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
13.20 kgf*m
MASS
Mass
0.27 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions