Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL024X034TF-KP
CNSORDERNO
Model No d x D
PL024X034TF-KP
SD
Shaft diameter d
24 mm
D
Outer diameter D
34 mm
LL
Dimension l
25 mm
LO
Dimension Lo
38 mm
L1
Dimension L1
45 mm
LT
Dimension Lt
51 mm
D1
Dimension D1
56 mm
D2
Dimension D2
50.0 mm
MTNM
Transmissible Torque Mt
265 N*m
MTKGFM
Transmissible Torque Mt
27.0 kgf*m
PAXKN
Transmissible Thrust Pax
21.60 kN
PAXKGF
Transmissible Thrust Pax
2200 kgf
PMPA
Shaft Contact Pressure P
111 MPa
PKGF
Shaft Contact Pressure P
11.3 kgf/mm^2
P1MPA
Hub Contact Pressure P'
70 MPa
P1KGF
Hub Contact Pressure P'
7.1 kgf/mm^2
LBQ
Locking Bolts: Quantity
4 pcs
LBS
Locking Bolts: Size
M6x18
MANM
Locking Bolts: Tightening Torque Ma
16.70 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.70 kgf*m
MASS
Mass
0.41 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions