Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL025X044RE-SS
CNSORDERNO
Model No d x D
PL025X044RE-SS
SD
Shaft diameter d
25 mm
D
Outer diameter D
44 mm
LL
Dimension l
15.0 mm
L2
Dimension L2
22.0 mm
L
Dimension L
26.0 mm
LT
Dimension Lt
31.0 mm
D1
Dimension D1
48.5 mm
MTNM
Transmissible Torque Mt
236.00 N*m
MTKGFM
Transmissible Torque Mt
24.10 kgf*m
PAXKN
Transmissible Thrust Pax
17.80 kN
PAXKGF
Transmissible Thrust Pax
1820 kgf
PMPA
Shaft Contact Pressure P
111 MPa
PKGF
Shaft Contact Pressure P
11.3 kgf/mm^2
P1MPA
Hub Contact Pressure P'
63 MPa
P1KGF
Hub Contact Pressure P'
6.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
8 pcs
LBS
Locking Bolts: Size
M5x20
MANM
Locking Bolts: Tightening Torque Ma
5.3 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.540 kgf*m
MASS
Mass
0.20 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions