Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL025X046M
CNSORDERNO
Model No d x D
PL025X046M
SD
Shaft diameter d
25 mm
D
Outer diameter D
46 mm
LT
Dimension Lt
37 mm
LL
Dimension l
25 mm
L2
Dimension L2
12 mm
L
Dimension L
36 mm
W
Dimension W
46 mm
C
Dimension C
53.1 mm
MTNM
Transmissible Torque Mt
374.00 N*m
MTKGFM
Transmissible Torque Mt
38.00 kgf*m
PAXKN
Transmissible Thrust Pax
30.10 kN
PAXKGF
Transmissible Thrust Pax
3070 kgf
PMPA
Shaft Contact Pressure P
138 MPa
PKGF
Shaft Contact Pressure P
14.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
70 MPa
P1KGF
Hub Contact Pressure P'
7.1 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
178.00 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
18.20 kgf*m
MASS
Mass
0.33 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions