Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ADN Series
Bill of material
PL028X055AD-N
CNSORDERNO
Model No d x D
PL028X055AD-N
SD
Shaft diameter d
28 mm
D
Outer diameter D
55 mm
L
Dimension L
40 mm
LL
Dimension l
35 mm
LT
Dimension Lt
46 mm
MTNM
Transmissible Torque Mt
755 N*m
MTKGFM
Transmissible Torque Mt
77 kgf*m
PAXKN
Transmissible Thrust Pax
54.2 kN
PAXKGF
Transmissible Thrust Pax
5530 kgf
PMPA
Shaft Contact Pressure P
183 MPa
PKGF
Shaft Contact Pressure P
18.7 kgf/mm^2
P1MPA
Hub Contact Pressure P'
93 MPa
P1KGF
Hub Contact Pressure P'
9.5 kgf/mm^2
LBQ
Locking Bolts: Quantity
8 pcs
LBS
Locking Bolts: Size
M6x30
MANM
Locking Bolts: Tightening Torque Ma
16.7 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.7 kgf*m
MASS
Mass
0.49 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions