Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL030X050RE-SS
CNSORDERNO
Model No d x D
PL030X050RE-SS
SD
Shaft diameter d
30 mm
D
Outer diameter D
50 mm
LL
Dimension l
16.5 mm
L2
Dimension L2
23.5 mm
L
Dimension L
28.5 mm
LT
Dimension Lt
33.5 mm
D1
Dimension D1
54.8 mm
MTNM
Transmissible Torque Mt
354.00 N*m
MTKGFM
Transmissible Torque Mt
36.10 kgf*m
PAXKN
Transmissible Thrust Pax
22.20 kN
PAXKGF
Transmissible Thrust Pax
2270 kgf
PMPA
Shaft Contact Pressure P
105 MPa
PKGF
Shaft Contact Pressure P
10.7 kgf/mm^2
P1MPA
Hub Contact Pressure P'
63 MPa
P1KGF
Hub Contact Pressure P'
6.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
10 pcs
LBS
Locking Bolts: Size
M5x20
MANM
Locking Bolts: Tightening Torque Ma
5.3 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.540 kgf*m
MASS
Mass
0.26 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions