Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL032X036E
CNSORDERNO
Model No d x D
PL032X036E
SD
Shaft diameter d
32 mm
D
Outer diameter D
36 mm
LT
Dimension Lt
6.3 mm
L
Dimension l
5.3 mm
FOKN
Preload Force Fo
7.7 kN
FOKGF
Preload Force Fo
790 kgf
FEKN
Actual Locking Force
28.2 kN
FEKGF
Preload Force Fo
2880 kgf
MTNM
Transmissible Torque Mt
100.0 N*m
MTKGFM
Transmissible Torque Mt
10.20 kgf*m
PAXKN
Transmissible Thrust Pax
6.27 kN
PAXKGF
Transmissible Thrust Pax
640 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
87 MPa
P1KGF
Hub Contact Pressure P'
8.9 kgf/mm^2
MASS
Mass
10.30 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions