Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL032X043TF-KP
CNSORDERNO
Model No d x D
PL032X043TF-KP
SD
Shaft diameter d
32 mm
D
Outer diameter D
43 mm
LL
Dimension l
25 mm
LO
Dimension Lo
38 mm
L1
Dimension L1
45 mm
LT
Dimension Lt
51 mm
D1
Dimension D1
65 mm
D2
Dimension D2
59.0 mm
MTNM
Transmissible Torque Mt
529 N*m
MTKGFM
Transmissible Torque Mt
54.0 kgf*m
PAXKN
Transmissible Thrust Pax
32.30 kN
PAXKGF
Transmissible Thrust Pax
3300 kgf
PMPA
Shaft Contact Pressure P
124 MPa
PKGF
Shaft Contact Pressure P
12.7 kgf/mm^2
P1MPA
Hub Contact Pressure P'
82 MPa
P1KGF
Hub Contact Pressure P'
8.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
6 pcs
LBS
Locking Bolts: Size
M6x18
MANM
Locking Bolts: Tightening Torque Ma
16.70 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.70 kgf*m
MASS
Mass
0.52 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions