Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL032X050M
CNSORDERNO
Model No d x D
PL032X050M
SD
Shaft diameter d
32 mm
D
Outer diameter D
50 mm
LT
Dimension Lt
41 mm
LL
Dimension l
28 mm
L2
Dimension L2
13 mm
L
Dimension L
40 mm
W
Dimension W
50 mm
C
Dimension C
57.7 mm
MTNM
Transmissible Torque Mt
480.00 N*m
MTKGFM
Transmissible Torque Mt
49.00 kgf*m
PAXKN
Transmissible Thrust Pax
30.10 kN
PAXKGF
Transmissible Thrust Pax
3070 kgf
PMPA
Shaft Contact Pressure P
104 MPa
PKGF
Shaft Contact Pressure P
10.6 kgf/mm^2
P1MPA
Hub Contact Pressure P'
66 MPa
P1KGF
Hub Contact Pressure P'
6.7 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
274.00 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
28.00 kgf*m
MASS
Mass
0.37 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions