Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL032X052RE-SS
CNSORDERNO
Model No d x D
PL032X052RE-SS
SD
Shaft diameter d
32 mm
D
Outer diameter D
52 mm
LL
Dimension l
17.0 mm
L2
Dimension L2
24.0 mm
L
Dimension L
29.0 mm
LT
Dimension Lt
34.0 mm
D1
Dimension D1
56.7 mm
MTNM
Transmissible Torque Mt
377.00 N*m
MTKGFM
Transmissible Torque Mt
38.50 kgf*m
PAXKN
Transmissible Thrust Pax
22.20 kN
PAXKGF
Transmissible Thrust Pax
2270 kgf
PMPA
Shaft Contact Pressure P
96 MPa
PKGF
Shaft Contact Pressure P
9.8 kgf/mm^2
P1MPA
Hub Contact Pressure P'
59 MPa
P1KGF
Hub Contact Pressure P'
6.0 kgf/mm^2
LBQ
Locking Bolts: Quantity
10 pcs
LBS
Locking Bolts: Size
M5x20
MANM
Locking Bolts: Tightening Torque Ma
5.3 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.540 kgf*m
MASS
Mass
0.28 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions