Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL034X060MG
CNSORDERNO
Model No d x D
PL034X060MG
SD
Shaft diameter d
34 mm
D
Outer diameter D
60.5 mm
LT
Dimension Lt
70.0 mm
LL
Dimension l
38.0 mm
L2
Dimension L2
13.0 mm
W
Dimension W
50 mm
C
Dimension C
60.3 mm
MTNM
Transmissible Torque Mt
570 N*m
MTKGFM
Transmissible Torque Mt
58 kgf*m
PAXKN
Transmissible Thrust Pax
33.7 kN
PAXKGF
Transmissible Thrust Pax
3430 kgf
PMPA
Shaft Contact Pressure P
65 MPa
PKGF
Shaft Contact Pressure P
6.6 kgf/mm^2
P1MPA
Hub Contact Pressure P'
39 MPa
P1KGF
Hub Contact Pressure P'
4.0 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
260 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
26.6 kgf*m
MASS
Mass
0.77 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions