Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL035X040E
CNSORDERNO
Model No d x D
PL035X040E
SD
Shaft diameter d
35 mm
D
Outer diameter D
40 mm
LT
Dimension Lt
7.0 mm
L
Dimension l
6.0 mm
FOKN
Preload Force Fo
9.9 kN
FOKGF
Preload Force Fo
1010 kgf
FEKN
Actual Locking Force
34.9 kN
FEKGF
Preload Force Fo
3560 kgf
MTNM
Transmissible Torque Mt
136.0 N*m
MTKGFM
Transmissible Torque Mt
13.90 kgf*m
PAXKN
Transmissible Thrust Pax
7.74 kN
PAXKGF
Transmissible Thrust Pax
790 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
86 MPa
P1KGF
Hub Contact Pressure P'
8.8 kgf/mm^2
MASS
Mass
15.50 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions