Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL040X045E
CNSORDERNO
Model No d x D
PL040X045E
SD
Shaft diameter d
40 mm
D
Outer diameter D
45 mm
LT
Dimension Lt
8.0 mm
L
Dimension l
6.6 mm
FOKN
Preload Force Fo
13.5 kN
FOKGF
Preload Force Fo
1380 kgf
FEKN
Actual Locking Force
44.1 kN
FEKGF
Preload Force Fo
4500 kgf
MTNM
Transmissible Torque Mt
195.0 N*m
MTKGFM
Transmissible Torque Mt
19.90 kgf*m
PAXKN
Transmissible Thrust Pax
9.75 kN
PAXKGF
Transmissible Thrust Pax
995 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
87 MPa
P1KGF
Hub Contact Pressure P'
8.9 kgf/mm^2
MASS
Mass
20.20 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions