Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL040X063RE-SS
CNSORDERNO
Model No d x D
PL040X063RE-SS
SD
Shaft diameter d
40 mm
D
Outer diameter D
63 mm
LL
Dimension l
18.0 mm
L2
Dimension L2
26.5 mm
L
Dimension L
31.5 mm
LT
Dimension Lt
37.5 mm
D1
Dimension D1
68.5 mm
MTNM
Transmissible Torque Mt
668.00 N*m
MTKGFM
Transmissible Torque Mt
68.20 kgf*m
PAXKN
Transmissible Thrust Pax
31.60 kN
PAXKGF
Transmissible Thrust Pax
3220 kgf
PMPA
Shaft Contact Pressure P
103 MPa
PKGF
Shaft Contact Pressure P
10.5 kgf/mm^2
P1MPA
Hub Contact Pressure P'
65 MPa
P1KGF
Hub Contact Pressure P'
6.6 kgf/mm^2
LBQ
Locking Bolts: Quantity
10 pcs
LBS
Locking Bolts: Size
M6x25
MANM
Locking Bolts: Tightening Torque Ma
9.0 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.920 kgf*m
MASS
Mass
0.43 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions