Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL042X067MG
CNSORDERNO
Model No d x D
PL042X067MG
SD
Shaft diameter d
42 mm
D
Outer diameter D
67.0 mm
LT
Dimension Lt
79.5 mm
LL
Dimension l
43.0 mm
L2
Dimension L2
17.5 mm
W
Dimension W
60 mm
C
Dimension C
66.7 mm
MTNM
Transmissible Torque Mt
760 N*m
MTKGFM
Transmissible Torque Mt
77 kgf*m
PAXKN
Transmissible Thrust Pax
36.2 kN
PAXKGF
Transmissible Thrust Pax
3690 kgf
PMPA
Shaft Contact Pressure P
51 MPa
PKGF
Shaft Contact Pressure P
5.2 kgf/mm^2
P1MPA
Hub Contact Pressure P'
34 MPa
P1KGF
Hub Contact Pressure P'
3.5 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
316 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
32.3 kgf*m
MASS
Mass
1.05 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions