Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL045X052E
CNSORDERNO
Model No d x D
PL045X052E
SD
Shaft diameter d
45 mm
D
Outer diameter D
52 mm
LT
Dimension Lt
10.0 mm
L
Dimension l
8.6 mm
FOKN
Preload Force Fo
25.6 kN
FOKGF
Preload Force Fo
2610 kgf
FEKN
Actual Locking Force
64.7 kN
FEKGF
Preload Force Fo
6600 kgf
MTNM
Transmissible Torque Mt
321.0 N*m
MTKGFM
Transmissible Torque Mt
32.80 kgf*m
PAXKN
Transmissible Thrust Pax
14.30 kN
PAXKGF
Transmissible Thrust Pax
1460 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
85 MPa
P1KGF
Hub Contact Pressure P'
8.7 kgf/mm^2
MASS
Mass
40.30 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions