Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL045X068RE-SS
CNSORDERNO
Model No d x D
PL045X068RE-SS
SD
Shaft diameter d
45 mm
D
Outer diameter D
68 mm
LL
Dimension l
19.0 mm
L2
Dimension L2
28.5 mm
L
Dimension L
34.0 mm
LT
Dimension Lt
40.0 mm
D1
Dimension D1
73.7 mm
MTNM
Transmissible Torque Mt
902.00 N*m
MTKGFM
Transmissible Torque Mt
92.10 kgf*m
PAXKN
Transmissible Thrust Pax
37.80 kN
PAXKGF
Transmissible Thrust Pax
3860 kgf
PMPA
Shaft Contact Pressure P
104 MPa
PKGF
Shaft Contact Pressure P
10.6 kgf/mm^2
P1MPA
Hub Contact Pressure P'
69 MPa
P1KGF
Hub Contact Pressure P'
7.0 kgf/mm^2
LBQ
Locking Bolts: Quantity
12 pcs
LBS
Locking Bolts: Size
M6x25
MANM
Locking Bolts: Tightening Torque Ma
9.0 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.920 kgf*m
MASS
Mass
0.50 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions