Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL050X075RE-SS
CNSORDERNO
Model No d x D
PL050X075RE-SS
SD
Shaft diameter d
50 mm
D
Outer diameter D
75 mm
LL
Dimension l
19.0 mm
L2
Dimension L2
30.0 mm
L
Dimension L
35.5 mm
LT
Dimension Lt
41.5 mm
D1
Dimension D1
81.2 mm
MTNM
Transmissible Torque Mt
1170.00 N*m
MTKGFM
Transmissible Torque Mt
119.00 kgf*m
PAXKN
Transmissible Thrust Pax
44.20 kN
PAXKGF
Transmissible Thrust Pax
4510 kgf
PMPA
Shaft Contact Pressure P
109 MPa
PKGF
Shaft Contact Pressure P
11.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
73 MPa
P1KGF
Hub Contact Pressure P'
7.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
14 pcs
LBS
Locking Bolts: Size
M6x25
MANM
Locking Bolts: Tightening Torque Ma
9.0 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
0.920 kgf*m
MASS
Mass
0.62 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions