Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL055X071TF-KP
CNSORDERNO
Model No d x D
PL055X071TF-KP
SD
Shaft diameter d
55 mm
D
Outer diameter D
71 mm
LL
Dimension l
55 mm
LO
Dimension Lo
72 mm
L1
Dimension L1
80 mm
LT
Dimension Lt
88 mm
D1
Dimension D1
98 mm
D2
Dimension D2
92.0 mm
MTNM
Transmissible Torque Mt
2550 N*m
MTKGFM
Transmissible Torque Mt
260.0 kgf*m
PAXKN
Transmissible Thrust Pax
92.10 kN
PAXKGF
Transmissible Thrust Pax
9400 kgf
PMPA
Shaft Contact Pressure P
87 MPa
PKGF
Shaft Contact Pressure P
8.9 kgf/mm^2
P1MPA
Hub Contact Pressure P'
63 MPa
P1KGF
Hub Contact Pressure P'
6.4 kgf/mm^2
LBQ
Locking Bolts: Quantity
9 pcs
LBS
Locking Bolts: Size
M8x22
MANM
Locking Bolts: Tightening Torque Ma
40.20 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
4.10 kgf*m
MASS
Mass
1.70 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions