Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL055X080MG
CNSORDERNO
Model No d x D
PL055X080MG
SD
Shaft diameter d
55 mm
D
Outer diameter D
80.0 mm
LT
Dimension Lt
95.3 mm
LL
Dimension l
54.0 mm
L2
Dimension L2
20.5 mm
W
Dimension W
70 mm
C
Dimension C
79.4 mm
MTNM
Transmissible Torque Mt
1560 N*m
MTKGFM
Transmissible Torque Mt
159 kgf*m
PAXKN
Transmissible Thrust Pax
56.8 kN
PAXKGF
Transmissible Thrust Pax
5790 kgf
PMPA
Shaft Contact Pressure P
49 MPa
PKGF
Shaft Contact Pressure P
5.0 kgf/mm^2
P1MPA
Hub Contact Pressure P'
38 MPa
P1KGF
Hub Contact Pressure P'
3.9 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
600 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
61.3 kgf*m
MASS
Mass
2.13 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions