Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL065X092MG
CNSORDERNO
Model No d x D
PL065X092MG
SD
Shaft diameter d
65 mm
D
Outer diameter D
92.0 mm
LT
Dimension Lt
103.2 mm
LL
Dimension l
60.3 mm
L2
Dimension L2
20.5 mm
W
Dimension W
82 mm
C
Dimension C
92.1 mm
MTNM
Transmissible Torque Mt
1770 N*m
MTKGFM
Transmissible Torque Mt
180 kgf*m
PAXKN
Transmissible Thrust Pax
54.5 kN
PAXKGF
Transmissible Thrust Pax
5560 kgf
PMPA
Shaft Contact Pressure P
36 MPa
PKGF
Shaft Contact Pressure P
3.7 kgf/mm^2
P1MPA
Hub Contact Pressure P'
27 MPa
P1KGF
Hub Contact Pressure P'
2.8 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
680 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
69.4 kgf*m
MASS
Mass
2.68 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions